??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BGL 50F-001-00,2-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 50F-001-00,2-S4
VERF
Availability
Available
BC
Order code
BGL004L
TC
Artikelbezeichnung
BGL 50F-001-00,2-S4
PX
Product view
54348_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.35900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = F, Dimension = 12 x 85 x 86 mm, Fork opening = 50 mm, Interface = 2x PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Fork sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 1.25 mm Light exit, Connection = Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR, Housing material = 1.4404 stainless steel, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = Ecolab, CE, UKCA, WEEE
CAE
EPlan
Previews
Embedded user actions